×

Lateral guide


  • Universal use in aluminum and stainless steel system
  • Minimal planning effort thanks to clear building system
  • Easy to clean thanks to ample draining surfaces
  • Optimum adaptation to the conveyed material due to a variety of combination options
  • Wide variety of profile rail and holder combinations for individual solutions
  • Easy to clean
  • Sturdy
  • Only one tool required for adjustment
  • Interface slot 10 mm
  • For easy adjustment of lateral guide holders
  • Clamping lever M6x25 for crosspiece
  • Clamping lever M6x40 for holder
  • Mounting and adjustment mechanisms are placed under the conveyor system for easy accessibility of the transported material
  • Mounting and adjustment also in horizontal and vertical curves. A customer-side adjustment is required for horizontal curves
  • Barrier length adjustable to product width
  • Reducing back pressure through pre-isolation
  • Enables the cost-effective vertical transport of light products. The contact pressure on the flat conveyor chain increases the friction, thereby enabling reliable transport in a vertical section.


Subject to change, status 2019-02-13 11:44:05