×

VarioFlow plus Aluminum system (AL)


  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Minimum number of slide rail interruptions
  • FDA-compliant, low-friction materials for components subject to constant friction
  • Standardized components that can be used universally
  • Continuous product range in the sizes 65, 90, 120, 160, 240, 320
  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Slide rails with optimized anti-friction properties and FDA-compliant materials
  • One slide rail cross-section for all sizes
  • Connection technology with plug-through screws
  • Few screwed connections
  • Reduced friction on curve wheels and patented roller curves to minimize wear to thereby realize longer sections
  • Components subject to constant friction feature FDA-compliant materials
  • Easy to clean thanks to ample draining surfaces
  • Capable of accumulation
  • Stainless steel ball bearings sealed on both sides with FDA-compliant special grease in curve wheels and patented roller curves
  • Basic units with interfaces on both sides for drive kit and transmission (active bridge)
  • Free selection of the motor mounting position on site
  • Configurable drive kit (standard gear motor or round shaft)
  • Multi-track systems with standard components possible
  • Reduced noise emission due to slide rails guided in the drive/return unit
  • Plug-through screws, few screwed connections
  • Easy to clean thanks to ample draining surfaces
  • Simple realization of ascending and descending conveyor sections thanks to a holder with centering lugs that can be broken off
  • Drilling aid for the simple fastening of drip trays, safety devices, etc.
  • Supports can also be used in conjunction with STS sections


Subject to change, status 2019-02-13 11:47:08