×

Sections STS


  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Slide rails with optimized anti-friction properties and FDA-compliant materials
  • One slide rail cross-section for all sizes
  • Few screwed connections
  • One profile cross-section for all sizes
  • Elongated holes for attaching a drive/return unit, curves, lateral guides, supports and other accessories
  • Simple to clean
  • Easy assembly - simply clip onto the section profile
  • Secured against axial shifting due to lateral bolting
  • Easy assembly - simply clip onto the section profile
  • Secured against axial shifting via lateral fixing
  • Two profile connectors are used to connect the end faces of the section profiles

Subject to change, status 2019-02-13 12:44:38