×

Tool localization extension module


  • The tool localization extension module allows for the stationary release of intelligent screwdrivers / tools.
  • The tool localization extension module allows for the stationary release of intelligent screwdrivers / tools
  • For the connection of more screwdrivers/tools, one additional ultrasonic transmitter is in each case required
  • If several tools are used, a programming device is required to change the pre-configured frequency range of the ultrasonic transmitter
  • For the mechanical fastening of the ultrasonic transmitters to the screwdrivers of the Rexroth Nexo product series
  • Easy removal of the ultrasonic transmitter for the charging process


Subject to change, status 2020-05-15 18:07:58