×

Vario Grab Containers


Additional information

  • Small parts such as nuts and screws are within easy reach on the workstation
  • Quick and secure grabbing due to ergonomic grab ledge design based on MTM (Method of Time Measurement)
  • Grab container base for ergonomically ideal arrangement of grab containers with short grab distances; mounted directly on work top or on strut profile
  • Grab ledge and refill end-piece
  • Material chute
  • Sliding block, 6 mm groove, M5


Subject to change, status 2019-02-13 12:37:12