×

Sections


  • For generating and regulating an electromagnetic field for workpiece pallet transport
  • Integrated measuring system (encoder) to for contactless workpiece pallet position detection
  • Enclosed electronics box
  • For quickly and easily removing workpiece pallets, as the guide rollers on the workpiece pallet are not interlocked with the system
  • 8 mm groove for mounting brackets, cable ducts, etc. (compatible with fastening elements from Rexroth's Basic Mechanical Elements line)
  • For easy, stable mounting of the section module to the base frame
  • Allows the section module height to be adjusted easily
  • With bores and threads to allow you to install covers
  • For connecting section modules
  • For making fine adjustments and compensating for tolerances between section modules
  • For generating and regulating an electromagnetic field for workpiece pallet transport
  • Integrated measuring system (encoder) to for contactless workpiece pallet position detection
  • Electronics protected by removable cover
  • For quickly and easily removing workpiece pallets, as the guide rollers on the workpiece pallet are not interlocked with the system
  • Sturdy support


Subject to change, status 2019-02-13 12:31:23