×

Belt Sections


Belt sections BS 1/… are used for short conveying sections and small loads. They are therefore suitable for achieving cycle-independent workstations or conveyor systems with shorter conveying lengths. Belt sections are offered with different drive versions, but also without their own drive, e.g. for parallel operation with another belt section. A toothed belt made from polyurethane with PA mesh top is used as the conveyor medium. Although not explicitly stipulated, the conveying direction can also be reversed if required.

  • Ready for operation conveyor section with own drive. Motor mounting right (MA = R), left (MA = L), with track width b = 160 mm also central (MA = M)
  • Position of the drive freely selectable
  • Ready for operation conveyor section with own drive. Motor mounting right (MA = R), left (MA = L), with track width b = 160 mm also central (MA = M)
  • Ready for operation conveyor section with own drive. Motor mounting right (MA = R), left (MA = L), with track width b = 160 mm also central (MA = M)


Subject to change, status 2019-02-13 11:53:33