×

Section ST 1, components


The conveyor unit is made up of the following individual components, which can be combined as required:

  • Drive module
  • Return unit
  • Section
  • Section profile
  • Guide profile
  • Profile connector
  • Cross connector
  • Belt
  • Leg sets

 

Track widths: 80, 120, 160 mm

Length from 1000 to 12000 mm

The permissible contact weight force for the entire conveyor unit is max. 80 kg in accumulation operation.

If the total sum of the workpiece pallet on the unit exceeds this value, the entire section must be divided into several sub-sections.

  • Section profile SP 1 as a supporting element
  • Guide profile GP 1 for guiding the belt GT 1; can be replaced easily in case of wear.
  • Maximum length Lmax = 6000 mm
  • Section profile SP 1
  • Guide profile GP 1
  • Profile connector
  • Cross connector QV 1


Subject to change, status 2019-02-13 11:47:59