×

Transverse conveyor


Transverse conveyors are used to change the direction of transportation by 90° or for implementations in parallel transfer lines.

The transverse conveyors are fitted with the robust, low-wear, and reliable toothed belt transport medium and are delivered on a continuously ESD-capable basis.

Compared to longitudinal conveyors, a height level that is raised by 4.4 mm makes it possible to use transverse conveyors retrospectively at any location on the longitudinal conveyor without any time and effort being needed for adaptation. No cutout of the guide profile is needed.

You can use them in simple circulation systems instead of curves to change the direction of transportation.

In complex circulation systems, they are used to branch pallet paths into the individual processing stations.

Separation of the workpiece pallets is needed for the transverse conveyor. (Stop gate, function plans for control)

  • Available for belt distances a = 60 mm or a = 135 mm
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA
  • Section load up to 30 kg
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Motor mounting right (MA = R) or left (MA = L), with b = 160 mm also center (MA = M)
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA
  • Section load up to 30 kg
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Motor mounting right (MA = R) or left (MA = L), with b = 160 mm also center (MA = M)
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA
  • Extremely compact construction thanks to the gear motor hanging down at the bottom. Suitable for tight spaces.
  • Conveyor medium: Toothed belt
  • Lift cylinder – D = 25 mm
  • Total stroke: 13 mm
  • Conveyor medium: Toothed belt with mesh top, suitable for use in an EPA

Subject to change, status 2019-02-13 11:50:06