Find your product
Curves
- Curves are used to change the direction of a workpiece pallet and to maintain the orientation of the parts (the front is always the front)
- The pneumatic and electrical installation and control effort for these modular units is minimal
- Connection kits are used for connecting the curves and curve arcs
- 90° curve conveyor for the workpiece pallet
- With no additional drive for the curve function
- 90° curve conveyor for the workpiece pallet
- Overall weight of workpiece pallets up to 20 kg
- Conveyor medium: Round belt (suitable for use in an EPA)
- 180° curve conveyor for the workpiece pallet
- Curve module with own drive
- Overall weight of workpiece pallets up to 20 kg
- 90° curve conveyor for the workpiece pallet
- Suitable for combination with BS 2/K
- Curve without own drive
- 180° curve conveyor for the workpiece pallet
- Suitable for combination with BS 2/K
- Curve module without own drive
- For driving a KE 2/O... curve
- Conveyor medium: Toothed belt (suitable for use in an EPA)
- 90° curve conveyor for the workpiece pallet
- Curve with own drive
- Max. permissible load up to 90 kg in accumulation operation
- 180° curve conveyor for the workpiece pallet
- Curve with own drive
- Max. permissible load up to 70 kg in accumulation operation
- Curve arc without own drive
- Accumulation operation possible
- Plastic chain guides
- Curve arc without own drive
- Accumulation operation possible
- Plastic chain guides