×

Curves and rotate units


  • Curves are used to change the direction of a workpiece pallet and to maintain the orientation of the parts (the front is always the front)
  • The pneumatic and electrical installation and control effort for these modular units is minimal
  • Connection kits are used for connecting the curves and curve arcs
  • 90° curve conveyor for the workpiece pallet
  • With no additional drive for the curve function
  • 90° curve conveyor for the workpiece pallet
  • Overall weight of workpiece pallets up to 20 kg
  • Conveyor medium: Round belt (suitable for use in an EPA)
  • 180° curve conveyor for the workpiece pallet
  • Curve module with own drive
  • Overall weight of workpiece pallets up to 20 kg
  • 90° curve conveyor for the workpiece pallet
  • Suitable for combination with BS 2/K
  • Curve without own drive
  • 180° curve conveyor for the workpiece pallet
  • Suitable for combination with BS 2/K
  • Curve module without own drive
  • For driving a KE 2/O... curve
  • Conveyor medium: Toothed belt (suitable for use in an EPA)
  • 90° curve conveyor for the workpiece pallet
  • Curve with own drive
  • Max. permissible load up to 90 kg in accumulation operation
  • 180° curve conveyor for the workpiece pallet
  • Curve with own drive
  • Max. permissible load up to 70 kg in accumulation operation
  • Curve arc without own drive
  • Accumulation operation possible
  • Plastic chain guides
  • Curve arc without own drive
  • Accumulation operation possible
  • Plastic chain guides
  • The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
  • With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 96 kg)
  • The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
  • With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 128 kg)
  • The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
  • With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 160 kg)
  • The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
  • With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 208 kg)
  • The rotary unit is a module for the horizontal rotation and transport of workpiece carriers
  • With this, branch-offs and crossings are also possible for heavy workpiece pallets (up to 240 kg)


Subject to change, status 2020-03-19 18:05:59