×

Assembly Elements


  • To prevent dirt from entering the profile slot
  • For fixing cables in position
  • Flush with profile
  • For conveyor unit self-assembly
  • For use in conjunction with all AS 2/R-... drive modules, UM 2/R-... return units, FP 2 guide profiles and GP 2 glide profiles
  • For conveyor unit self-assembly
  • For use in conjunction with ST 2/R-… section profiles, AS 2/R-… drive modules and UM 2/R-… return units
  • For conveyor unit self-assembly
  • For use in conjunction with ST 2/R-… section profiles, AS 2/R-… drive modules and UM 2/R-… return units
  • For conveyor unit self-assembly for higher section loads in the 100 mm construction height
  • For use in conjunction with all AS 2/R-... drive modules, UM 2/R-... return units, FP 2/H- guide profiles, GP 2/H-... glide profiles and SP 2/R section profiles
  • Front end plate
  • For connecting SP 2/R-H section profiles and AS 2/R-… drive modules; for connecting SP 2/R-H section profiles and UM 2/R-… return units; and between section profiles if GP 2 plastic slide profiles are used
  • For lateral guidance of the workpiece pallet
  • For conveyor unit self-assembly
  • For pressing onto the SP 2/C-H or SP 2/R-H section profile
  • Robust version in corrosion-resistant steel
  • For conveyor unit self-assembly
  • For guiding the flat top chain or the accumulation roller chain
  • For conveyor unit self-assembly
  • For guiding the flat top chain or the accumulation roller chain
  • For connecting two SP 2/.... profiles on the end face
    Two profile connectors are recommended for each profile joint
  • For conveyor unit self-assembly
  • For conveyor unit self-assembly
  • For connecting section profiles and defining the track width
  • For heavy-duty conveyor unit self-assembly
  • For connecting section profiles and defining the track width
  • For maintenance use (assembly, disassembly or lubrication)
  • Two removable side covers each


Subject to change, status 2019-02-13 12:25:26