×

Components for Conveyor Units


A conveyor unit is a complete unit used for the linear conveying of workpiece pallets. It consists of:

  • Drive module AS 2/B-…
  • Return unit UM 2/B
  • Section ST 2/...
  • Section supports SZ 2/...

 

The UM 2/B and AS 2/B‑… may be set up right next to each other, which allows for conveyor unit combinations.

The drive module is designed for section loads up to mG = 150 kg or up to mG = 250 kg per conveyor unit.

  • The drive module AS 2/B-... drives the conveyor medium belt in self-built conveyor units with a section, return unit and conveyor belt or serves as a transverse section.
  • The drive module AS 2/B-... drives the conveyor medium belt in self-built conveyor units with a section, return unit and conveyor belt or serves as a transverse section.
  • The return unit is used for constructing conveyor units. It guides the conveyor medium at the end of the conveyor unit back to the drive module
  • It is used to support the workpiece pallets at the transition point between a conveyor unit and another adjacent conveyor unit. Necessary for workpiece pallets with lWT < 320 mm workpiece pallets
  • Universal design
  • Mounted roller section for mounting on AS 2/B… or UM 2/B for transverse conveying
  • Additional workpiece pallet support on the front transition from AS 2/B… to UM 2/B or from AS 2/B… or UM 2/B to a lift transverse unit

Subject to change, status 2019-02-13 12:08:32