×

Positioning and Orientation


  • Easy mounting on conveyor sections
  • Positioning via the guide groove on the WT 2/… workpiece pallet
  • To position a workpiece pallet in a manual/automatic processing station
  • Positioning accuracy up to ±0.1 mm when assembled on a separate machine frame
  • Turning angles on the Z axis: 90° or 180°. If necessary, the rotational direction of the HD 2/90° can be actuated individually for each workpiece pallet
  • To position a workpiece pallet in a manual/automatic processing station
  • Positioning accuracy up to ±0.1 mm when assembled on a separate machine frame

Subject to change, status 2019-02-13 11:50:19