EQ 2 electrical transverse conveyors are used to move workpiece pallets from a longitudinal conveyor section onto a second longitudinal section running in parallel. EQ 2s are complete macro modules that consist of one or two HQ 2 lift transverse units and one transverse conveyor section (BS 2.../RS 2).
All the transport belts are driven by a motor.
For the TS 2plus transfer system, electric transverse conveyors are available with the following transport function:
EQ 2/TR
for moving workpiece pallets from one longitudinal section to a second one, which runs parallel a small distance away, across a transverse roller section.
EQ 2/T
for moving workpiece pallets from one longitudinal section to a second one, which runs parallel a large distance away, across a transverse belt section.
EQ 2/TE
for moving pallets from a longitudinal section to a transverse belt section and vice versa.
Note: Accumulation on the HQ 2... is not permitted.
All EQ 2 versions are delivered with pneumatic connections, optionally for the center and top lift position, or for the bottom, center and top lift position. Pneumatic valves are not included in the scope of delivery.
The pneumatic valves are designed so that the rest position acts as an exhaust position, moving the lift transverse units to the center position in case of a pressure drop. In the center position, the workpiece pallets are stopped by the lift transverse unit. This function provides increased safety and ensures easier recommissioning.