×

Roller Sections


  • Unmounted roller section for transverse conveying of workpiece pallets between parallel conveyor sections at a distance of a = 45 to 135 mm
  • Use in conjunction with two HQ 2 lift transverse units
  • Unmounted roller section for transverse conveying of workpiece pallets between parallel conveyor sections at a distance of a = 90 to 200 mm
  • Use in conjunction with two HQ 2 lift transverse units
  • Assembled roller elements for the manual transportation of workpiece pallets
  • Use as an inclined passive conveyor section is possible
  • Mounted roller section for mounting on AS 2/B… or UM 2/B for transverse conveying
  • Additional workpiece pallet support on the front transition from AS 2/B… to UM 2/B or from AS 2/B… or UM 2/B to a lift transverse unit
  • Mounted roller section for transverse conveying of workpiece pallets between parallel conveyor sections at a distance of a = 90 to 690 mm
  • Use in conjunction with two HQ 2 lift transverse units


Subject to change, status 2019-02-13 12:10:07