Compact heavy-duty series with optional sensor package
More freedom through energy efficiency, ease of maintenance and flexibility
Quick selection through the eTool LinSelect
New high-performance version of the cylinder - learn more
The new compact heavy-duty work horses with sensor package
The EMC-HP, a cylinder designed with high continuous output in mind, scores points not only with its energy efficiency and easy maintenance, but also with its flexibility. As the user, you can freely parametrize the force, position and travel speed and adapt them to new tasks and machine concepts at any time.
Download the flyer
Product information
Advantages at a glance
Powerful: can handle up to 250 kN
Smart: with an optional sensor package
Economical: energy efficiency, low operating costs, fewer downtimes, future-proof
Compact: less space required, can easily be integrated
Complete: tailored components from a single source
Flexible: can easily be adapted to specific applications, numerous attachment methods, length can be configured freely
Low maintenance requirements: long relubrication intervals, oil bath lubrication optional
Key technical data
Max. axial force: up to 250 kN
Dynamic load capacity (cdyn): can handle up to 473 kN
Max. travel speed: 0.83 m/s
Max. stroke: 1,500 mm
Protection class: IP54
Planetary screw assembly: Sizes 60 and 75
Typical applications
1–4: pressing - press fitting - crimping - deep drawing