Multi-axis systems - easier than ever. Multi-axis systems - easier than ever.

Now even faster to the ready-to-install sub-system.

To the Brochure

Get access to the exclusive MultiAxis Systems brochure

Fill out the form

FILL OUT THE FORM

Product comparison

Key technical data

Combination of axes Sizes Maximum payload (kg) Travel range [mm]
1D gantry 4 62 – 366 x-axis min. 60, max. 3,000
2D area gantry 8 25 – 205 x-axis min. 60, max. 3,000;
y-axis min. 60, max. 2,869
2D cantilever surface 12 5 – 82 x-axis min. 40, max. 3,000;
y-axis min. 40, max. 1,200
3D cantilever space 8 2.5 – 32.5 x-axis min. 50, max. 3,000;
y-axis min. 40, max. 880;
z-axis min. 40, max. 1,325
2D linear gantry 8 10 – 61 y-axis min. 50, max. 3,000;
z-axis min. 40, max. 1,590
2D linear gantry, wall mounting 12 2 – 61 y-axis min. 40, max. 3,000;
z-axis min. 40, max. 1,590
3D room gantry 10 10 – 160 x-axis min. 60, max. 3,000;
y-axis min. 60, max. 2,753;
z-axis min. 40, max. 1,625
3D space portal, performance-optimized 6 34.5 – 65.5 x-axis min. 60, max. 3,000;
y-axis min. 345, max. 2,350;
z-axis min. 50, max. 1,590

Product information

Advantages at a glance

  • Flexible:
    8 pre-defined axis combinations for a diverse range of positioning and handling tasks
  • Simple:
    quick product selection with LinSelect, online configuration with 3D preview
  • Ready-to-install:
    all components from a single source – delivered pre-assembled
  • Complete:
    mechanics + electrical drive package, including attachments, energy chains, and cables (optional)
  • Time-saving:
    rapid commissioning – thanks to axis parameters in the motor encoder memory
  • Expandable:
    open interfaces – straightforward integration into higher-level systems

Typical applications

  • Pick & place
  • Positioning
  • Palletizing
  • Feeding
  • Moving
  • Parts placement
  • Picking
  • Stacking
  • Dispensing
  • Discharging
  • Sorting
  • Checking
  • Mounting
  • Bolting

Articulated robot versus linear robot for handling tasks

Criterion Articulated robots Linear robots Benefits of linear robots
Degrees of freedom ++ +
User-friendliness ++ ++ Quick selection and easy programming
Universal usability ++ + Easily adaptable and therefore reusable
Costs per working area - + Custom working areas (small and large)
Precision and accuracy - ++ Higher basic precision and accuracy
Rigidity + ++ Maximum rigidity due to cartesian system
Dynamics + ++ Lower mass inertia (e.g. during pick & place)
TCO/ROI - + Often more cost effective

Individual multi-axis systems

If one of our standardized multi-axis systems cannot optimally meet your requirements, our experts will be happy to support you with their extensive product know-how in the implementation of your individual solution.

Contact us