Take advantage of a unique opportunity and order a package including:
- ctrlX COREplus X3 controller with the unique ctrlX OS operating system
- ctrlX I/O 16-channel digital input and 16-channel digital output
- ctrlX OS Apps: PLC, Node-RED, EtherCAT
Sales are conducted by our certified partners.
The ctrlX AUTOMATION platform is a comprehensive automation solution that includes controllers, drives, motors, I/O modules, PLC and IoT functions. With a real-time Linux operating system and open architecture, it combines machine control and IT systems, reducing the number of components and design costs.
In response to growing market needs, we are introducing the ctrlX AUTOMATION Basic Set, priced at €799 (recommended price).This is a ready-to-use solution that allows you to quickly begin using the automation platform. The set includes all the necessary components, so you can start configuring and deploying your applications right away. In addition, when you buy the set, you will receive free support from an expert who will help you with the first steps, ensuring a seamless and efficient launch of the system.