Skip to main content
Home
Products
Solutions for Mobile Machines
Mobile Electric Drives
eLION portfolio
eLION Portfolio
Solution portfolio, comprised of components perfectly paired with one another,
to electrify off-highway machinery.
Cancel
Accept
eLION High Voltage
eLION Motor
Permanent magnet synchronous motors with reluctance
Modular and scalable variants - up to 230 kW nominal power
Designed for various off-highway vehicle functions
Easily integrated using standardized mechanical interfaces
High efficiency
Listen to deep dive podcast 1
Listen to deep dive podcast 2
FACT SHEET
FACT SHEET
eLION Inverter
Robust off-highway design with CAN J1939 communication
Safety functions according to ISO 13849 and 25119
3 power classes
High overload capabillites
Simply assembled using quick connectors
Data information notice
FACT SHEET
FACT SHEET
eLION Gear Technology
Designed for wheel- and axle-driven mobile solutions
Compact and robust with high efficiency
Engineered for high-speed electric motors
Smooth shifting
Max output torque 7,650 Nm (dropbox) & 42,000 Nm (hub-drive)
FACT SHEETS
FACT SHEETS
eLION Onboard Charger
Heavy duty design for off-highway applications
Unidirectional AC charger and integrated fast DC charging controller
1-phase (19 kW) and 3-phase (22 kW) grid connection possible
Parallel operation up to 88 kW
Easily integrated using quick connectors
Data information notice
Listen to deep dive podcast
FACT SHEET
FACT SHEET
eLION DC/DC Converter
Heavy duty design for off-highway applications
Conversion from high to low voltage
Galvanically isolated power converter for 12 and 24V
Ready-to-use modular design
Flexibile integration with possibility of up to 4 parallel devices
Data information notice
FACT SHEET
FACT SHEET
eLION Cables
Low- and high-voltage cabling
Multicore 17-pole encoder connector
1-pole color-coded HV (DC/AC) connector with quick locking
Chemical resistant
EMC shielded cable
FACT SHEETS
FACT SHEETS
eLION Low Voltage
eLION Low Voltage Motor
Permanent magnet synchronous motors with reluctance
Modular and scalable variants up to 47 kW nominal power
Designed for various off-highway vehicle functions
Easily integrated using standardized mechanical interfaces
High efficiency
FACT SHEET
FACT SHEET
eLION Low Voltage Inverter
Robust off-highway design with CAN J1939 communication
Safety functions according to ISO 13849
3 power classes
High efficiency
FACT SHEET
FACT SHEET
info@boschrexroth.pl
BACK TO OVERVIEW