ABMAXX from Rexroth - Modular large hydraulic power units ABMAXX – The modular system for hydraulic power units

Modular large power units in record time: Your hydraulic engineering reduced from weeks to 5 days.

Product catalog

ABMAXX: The modular hydraulic system for large power units in record time

ABMAXX is the revolutionary modular system for large hydraulic power units from Bosch Rexroth that reduces your engineering from weeks to just a few days. Configure your individual solution from more than 100 technically proven modules and benefit from up to 80% faster quotes and 60% faster order processing through predefined, technically tested modules. ABMAXX stands for maximum efficiency, lowest TCO, and global availability, supported by the latest technologies such as the variable-speed drive solution Sytronix and the option of CytroConnect Solutions.

ABMAXX at a glance

  • Definition: A building block system for modular large hydraulic power units.
  • Developer: Bosch Rexroth, the first hydraulics manufacturer with this concept.
  • Engineering: Reduced to just a few days.
  • Procurement: 80% faster quotes, 60% faster order processing.
  • Efficiency: Maximum efficiency through the use of Sytronix, lowest Total Cost of Ownership (TCO).
  • Technical specifications: Tank volume 2,000 - 18,000 l, pressure up to 315 bar, flow rates 345 - 3,200 l/min.

Why ABMAXX? Your benefits in detail.

Fast integration and planning reliability with modular large power units ABMAXX from Rexroth

Fast integration and planning reliability

  • Fast feasibility check:
    Thanks to predefined modules and complete documents (parts list, 3D models), a feasibility study is possible in about 5 days.
  • Low design risks:
    Technically validated module solutions eliminate design risks.
  • Comprehensive documentation:
    Availability of all necessary documentation such as hydraulic schematics and 3D models.

Reduced costs and optimized TCO with modular large power units ABMAXX from Rexroth

Reduced costs and optimized TCO

  • Low initial investment costs:
    Due to highly available standard components and optimized design (based on various design reviews and pre-negotiated prices).
  • Low storage costs:
    Due to the use of quickly available standard components.
  • Reduced operating costs:
    Up to 80% energy savings through variable speed pump drives (Sytronix option).
  • Reduction of Total Cost of Ownership:
    Optimized design and option for myCRO optimization to reduce the tank size.

High system availability and ease of maintenance with modular large power units ABMAXX from Rexroth

High system availability and ease of maintenance

  • Preferred components:
    Use of standard/preferred components from Bosch Rexroth ensures maximum availability.
  • Maintenance-friendly design:
    Easy access to components, quick maintenance, and replacement due to modular design.
  • Standby functionality:
    Option for increased availability (e.g., for circulating modules).

Global availability and consistant standards with modular large power units ABMAXX from Rexroth

Global availability and consistant standards

  • Global localization:
    Available with customized components in EU, USA, China, India, Brazil.
  • High equality principle:
    Uniform standards for globally high quality and service.

ABMAXX large power unit: Technical data and modules

Tank modules (MTU)

Tank modules (MTU)

  • Variants 2,000 - 18,000 l volume
  • Tank lid with oil rim as leak retention when changing filters, etc.
  • Double return filter 10 μm integrated in the tank (up to 4000 l)
  • Visual oil level indicator with sight glasses and drain for oil sample
  • Analogue sensor for level and temperature monitoring 4 to 20 mA
    (possibility of CytroConnect Solutions connection for predictive maintenance)
Pump block modules (MPB)

Pump block modules (MPB)

  • 4 variants for Qmax = 200 l/min and Qmax = 450 l/min as well as pressure ratings of 200 bar and 315 bar
  • Direct mounting on tanks with permanent pressure monitoring
  • Integrated 10 μm pressure filter
  • Drip plate available for filter element change
  • A variant with TÜV-DB certification is possible if required
  • Standard position-monitored shut-off of the P-line (mechanical ball valve)
  • Integrated check valve in P- line
  • Pressureless start-up of the pumps
Motor pump modules (MPU)

Motor pump modules (MPU)

  • Pump variants A4 (NG 71 to NG 355) and A10 (NG 100 to NG 180)
  • Motor sizes – 37 kW to 315 kW – Motor voltage 400/690 V – 50 Hz (combinations depend on pump)
  • Single and double frame with integrated drip tray for all variants
  • MPU modules as a unit with matching suction arch, compensator and shut-off valve, position-monitored
  • Also available as a single module
Sytronix modules (MSU)

Sytronix modules (MSU)

  • Pumps – A4VSO (NG 71 to NG 250) with pump controller DR
  • Electric motors – 55 kW to 200 kW – motor voltage 400/690 V – 50 Hz
    (combinations depend on pump)
  • Frequency converter – EFC5610 (75 kW to 160 kW)
  • Standardized frame with integrated drip plate
  • MSU modules as a unit with matching suction arc, compensator and position-monitored shut-off valve
  • Design of the converters in each case one performance class higher than that of the electric motors, i.e., 110 kW electric motor and 132 kW converter. With a 160 kW motor, however, also with a 160 kW converter
  • Also available as a single module
Return filter modules (MFU)

Return filter modules (MFU)

  • Filter variants – Switchable dual filter – 10 μm filter grade
  • Standardized frames with integrated drip plate
  • Drain ball valve for tank line emptying available (must be connected on the customer side)
  • Contamination indicator 75% and 100%
  • Also available as a single module
Circulation modules (MCU)

Circulation modules (MCU)

  • Circulation station for cooling and filtration
  • Modules with different cooler variants up to 510 kW power
  • Version with 2nd pumps (1st x stand-by)
  • Version without standby pump possible
  • Dual filter, switchable, 6 μm
  • Plate heat exchanger screwed
  • Filling connection via the filters
  • Electric water valve with mud flap
  • Also available as a single module
Accumulator modules (MAU)

Accumulator modules (MAU)

  • Pressure accumulator 50 l with accumulator safety block
  • Variant with parallel and single installation
  • Parallel installation with 6, 8, and 10 storage units x 50 L
  • Electrical and manual shut-off/relief of pressure
  • Fuse/relief block for each accumulator individually or as total protection for the entire accumulator module possible
  • Also available as a single module

Smart hydraulics with ABMAXX

CytroConnect Solutions@ABMAXX: The intelligent connection

CytroConnect Solutions@ABMAXX:
The intelligent connection

ABMAXX is already equipped for the digital future. With CytroConnect Solutions, you can monitor your hydraulic power unit, analyze data, and implement predictive maintenance. This enables you to monitor operating conditions, detect fault detection proactively, and optimize system maintenance.

Further information
Further information
MyCRO optimization: Intelligently reduce container size

myCRO optimization:
Intelligently reduce tank size

Bosch Rexroth has developed the myCRO downsizing concept to significantly reduce the tank size of your ABMAXX units (e.g., 1,500 L myCRO = replacement of a 3,000 L tank). This leads to cost savings and a more efficient use of resource.

Further information
Further information

This is how easy our modular large hydraulic power unit ABMAXX works.

1. Define Requirements & Configure Modules:

Tell us your core requirements. Our experts will assemble your optimal unit from the five main modules (MPU, MTU, MCU, MPB, MFU).

Get in contact

2. Get a quote and 3D model in about 5 days:

You will receive a complete folder with a fixed price, bill of materials, hydraulic schematics, and CAD data for seamless integration into your plant design.

3. Fast delivery & commissioning:

Thanks to global production sites and standardized components, you benefit from the shortest lead times and smooth commissioning on site.

FAQ modular large unit ABMAXX

What is the main advantage of the ABMAXX modular large power unit?

The main advantage of ABMAXX is the drastic time savings. The modular design shortens the entire engineering and quotation phase from several weeks to just about 5 working days.

For which applications is the modular large power unit suitable?

ABMAXX is ideal for press construction, heavy industry, plastics machinery, and marine applications as well as for the rapid modernization (retrofit) of existing plants.

How does Bosch Rexroth ensure fast delivery?

Fast delivery is ensured by a global production network with local manufacturing sites in Europe (Germany), the USA, China, India, and Brazil.

How does the ABMAXX large power unit differ from other power units?

In contrast to time-consuming, customer-specific custom-made products, ABMAXX offers a modular system. This accelerates the bidding phase, reduces engineering, and ensures globally standardized quality and lower total cost of ownership.

Which technologies ensure efficiency in the large ABMAXX power unit?

ABMAXX uses the latest technologies such as Sytronix's variable-speed drives to save energy. In addition, the tank size can be reduced through myCRO optimization, which also saves costs and resources.

Can the ABMAXX large power unit be integrated into existing systems (retrofit)?

Yes, ABMAXX is ideal for modernizing and expanding existing hydraulic systems thanks to its modular design and the possibility of CytroConnect connection.

Videos to the ABMAXX modular large power unit

Web Seminar: ABMAXX - Modular Large Power Units

Web Seminar: The ideal path to your pressure oil supply

Our Product