Romania English
  1. Home
  2. Industries
  3. Chemical processing
Chemical processing Chemical processing

A WINNING FORMULA

The chemical industry comprises the processes, operations, and organizations engaged in the manufacture of chemicals and their derivatives. Central to the modern world economy, it converts raw materials (oil, natural gas, air, water, metals, and minerals) into different products.

The chemical industry is seldom a simple one. Complex recipes and tough production demands, along with the need for precise control and a high level of flexibility, make reliable solutions essential. Opportunities to optimize and safeguard your processes are key, along with low lifecycle costs and increased productivity.

You can put your trust in our system solutions. Powerful and well-proven, their superior control over speed and torque means versatile and secure production.

WE MOVE.

Reactors

Reactors

Our direct-drive solutions have a low moment of inertia that gives your reactors built-in overload protection. The compact systems offer the best power-to-weight ratio available on the market, plus infinitely variable speed and an extraordinary degree of control.

Mixers

Mixers

With our unique drive solutions, your mixer’s motors can be operated independently but controlled from a single power unit. The motors themselves save space and weight, combining a wide speed and power range with the highest power-to-weight ratio available.

Dryers and evaporators

Dryers and evaporators

Our compact drive solutions can limit the maximum drive torque in your dryer or evaporator. This protects the drive shaft from damage and your machine from unnecessary downtime. With a single drive unit, you can power all of the motors that run your equipment.

Gear pumps

Gear pumps

Your gear pumps have access to full torque throughout the speed range with our reliable, Ex-proof drive solutions. Because the drive speed can be infinitely adjusted, the flow from your gear pump is truly variable.

YOU WIN.

Unmatched power density

Unmatched power density

Hägglunds drives are space-saving and lightweight solutions with torque and speed capabilities far beyond the expected. With no foundations or gearbox, they supply exceptional power straight to the driven shaft.

Stepless control of speed and torque

Stepless control of speed and torque

With gearless Hägglunds solutions, you can easily optimize the output and quality of continuous processes. Softstarted without any ramp times, they can be run at any speed within their range and switch effortlessly between forward and reverse.

Protection for your equipment

Protection for your equipment

Hägglunds drives are insensitive to dirt, dust and moisture, but they also protect your equipment as a whole. Hydraulic pressure limiting creates an infinitely adjustable safeguard against torque stresses, while an extremely low moment of inertia offers protection at dynamic loads. You can take blockages and other overload situations in stride.

SERVICE

Spare parts

Spare parts

Bosch Rexroth offers a comprehensive spectrum of service to repair, maintain and modernize heterogenous machines.

Learn more
Repairs

Repairs

Fast and reliable repair instead of expensive replacement – thanks to a fast repair the machine and production can continue to run.

Learn more
Field service

Field service

Do you need on-site help? Our Bosch Rexroth field service supports you during operations.

Learn more
Modernization

Modernization

We turn old into new and new into even newer! Because of our expertise we can significantly extend the service life of your product line with full productivity with retrofit solutions.

Learn more