Romania English
  1. Home
  2. Industries
  3. Construction and Infrastructure
Construction and Infrastructure Construction and Infrastructure

PAVING THE WAY. EFFICIENTLY.

Construction covers the processes involved in delivering buildings, infrastructure and industrial facilities, including associated activities through to the end of their life. Construction also covers repairs and maintenance work, any works to expand, extend and improve the asset, and its eventual demolition, dismantling or decommissioning.

The construction and infrastructure industry faces rising energy costs and strict emission standards to adhere to. High efficiency levels are imperative while also combining maximum performance and precision.

You can increase your efficiency while also lowering emissions thanks to our solutions, tailored to your specific challenges.

WE MOVE.

Wheeled loaders and dumpers

Wheeled loaders and dumpers

The dumper converts its width into a huge amount of throughput when it clears up in gravel pits, coal mines, quarries and underground mining. A wheeled loader with the bucket volume of up to 40 m³ effortlessly moves mountains. Hydrostatic CVT technology is available in different versions, for example the Hydromechanical Variable Transmission HVT, giving the wheeled loader the dynamics needed to accelerate and decelerate on difficult terrain. And all of that at the optimum operating point of the diesel engine.

Concrete machines

Concrete machines

The concrete mixer says nothing but reliably delivers fresh building materials to the roadworks or building site. To ensure that the concrete load is perfectly mixed when it arrives, noise-optimized, reliable components and intelligent software solutions from Bosch Rexroth turn the mixer drum. Bosch Rexroth also reliably pumps the building material higher, further and faster.

Road construction

Road construction

Road rollers use their weight and motion to compress the road surface. The closed circuit for the travel and the vibration drive efficiently converts the energy input. The compact design of the Rexroth A4VG/32 and A10VG/10 pumps leaves more space for components for exhaust gas after treatment. Pavers and road millers pave the way for our modern infrastructure. Bosch Rexroth supplies optimal electronic and hydraulic solutions for hydraulic drives. Together with Rexroth gears, they make every working machine a powerhouse with continuous and precise forward motion.

Dozers

Dozers

The dozer, or bulldozer, flattens obstacles, but it does so with remarkable sensitivity and intelligence. The machine operator, but also Rexroth drives play an important role. For example, the compact A24VG high-pressure pump is perfect for dual-circuit drives in a closed circuit. As a double pump, it efficiently supplies oil to the hydraulic motors, putting life into the machine, and at the same time making it extraordinarily agile!

Backhoe loaders

Backhoe loaders

Power management and efficient solutions using Rexroth components (A10V, SX14 valves and TH joysticks) deliver power, speed and controllability. Everything is comfortably under control spending the minimum of fuel for a maximum result.

Skid steer loaders

Skid steer loaders

The agility and lightness of the skid steer loader mean it can work in very tight spaces. On construction sites or in horticulture or landscaping, the skid steer loader turns superbly and precisely controls electrohydraulically innumerable implements. A compact construction machine should feature space-saving and energy-efficient drive.

Telehandlers

Telehandlers

The telehandler is deployed as a forklift truck, wheeled loader, mobile crane or work platform. The machine operator can just as reliably position a rooftop or stack pallets in the warehouse.

The precise Rexroth drives comprising A4VG and A6VM, provide for continuously variable power transmission and for the agility of the telehandler. The control of the implement hydraulics and the travel drive is tuned for high handling capacity and fuel efficiency.

On-Highway and Commercial Vehicles

On-Highway and Commercial Vehicles

Multifunctional vehicles work both efficiently and as quietly as possible. Several hydraulic modes make for finely metered slow movement and all-wheel drive. No matter whether it be in a dump truck, loading crane or hook lift truck, the Rexroth A18VO axial piston variable pumps supply the power needed for all types of superstructures and make for speedy transloading. This means logistics figures that make good business sense.

YOU WIN.

Lower emissions

Lower emissions

Bosch Rexroth provides specific answers to emission regulations such as US TIER 4 final and Euro Stage IV along with lower fuel consumption and optimum system dynamics with DHC.

Maximum performance

Maximum performance

You’ll benefit from the dynamics needed to accelerate and decelerate on difficult terrain. And all of that at the optimum level of power management. Everything is comfortably under control spending the minimum of fuel for a maximum result.

Partnership

Partnership

Our customers around the globe expect solutions that are tailored to the needs. Through our worldwide network, we develop and produce precisely such solutions, always in close proximity to manufacturers and their specific challenges.

SERVICE

Spare parts

Spare parts

Bosch Rexroth offers a comprehensive spectrum of service to repair, maintain and modernize heterogenous machines.

Learn more
Repairs

Repairs

Fast and reliable repair instead of expensive replacement – thanks to a fast repair the machine and production can continue to run.

Learn more
Field service

Field service

Do you need on-site help? Our Bosch Rexroth field service supports you during operations.

Learn more
Modernization

Modernization

We turn old into new and new into even newer! Because of our expertise we can significantly extend the service life of your product line with full productivity with retrofit solutions.

Learn more