Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewAxial piston pump type A4V..HS5(E) with digital control electronics
A4V with HS5-adjustment of nominal size 40 up to 1000 for swivel angle-, pressure- and torque control. Available as Switchboard Electronic VT-HPC (A4V..HS5) or as On-Board-Electronic (A4V..HS5E).
A4V with HS5-swivel angle-, pressure- and torque control optional with variable-speed function. Available as Switchboard Electronic VT-HPC (A4..HS5) or as On-Board-Elektronic (A4..HS5E) for:
Open loop: A4VSO 40..1000 / 350 bar; A4VBO 71..450/ 450 bar; A4VHO 450 / 630 bar
Closed loop: A4VSG 40..1000 / 350 bar; A4CSG 250..750 / 350 bar