Thailand

Select your location

ABPAC series hydraulic power units

ABPAC

Individual power units quickly designed

With its ABPAC series hydraulic power units, Bosch Rexroth offers flexible and energy efficient pressure supply units which are ideally suited for stationary equipment.

ABPAC
Configurable, networkable, energy-efficient

To reduce design and delivery times a high priority was placed on standardized components and processes. We have opened up the field of hydraulics for data exchange within the meaning of Industry 4.0 with our sensor package for comprehensive condition monitoring of all relevant system states.

Simplify your design with ABPAC from Rexroth

Simplify Your Design

  • Simplified, flexible steel construction that can be used with basic mechanical elements
  • Optimized tank capacity
  • Reduced tank size due to optimized design for efficient degassing
  • Online configuration tool with complete documentation and 2D / 3D download

Streamline your installation with ABPAC from Rexroth

Streamline Your Installation

  • The included decentralized intelligence perfectly integrates into vertical and horizontal networks.
  • Plug & produce: Preassembled and tested
  • Parameter setting via web interface or Ethernet
  • Personnel needs no deep insight into the physics of hydraulics

Minimize your downtime with ABPAC from Rexroth

Minimize Your Downtime

  • Integrated sensors collect operation data of components and fluid
  • Possibility of intelligent analysis of the data
  • WLAN connectivity and platform independent local visualization
  • Higher uptime due to condition monitoring and predictive maintenance

Maximize your productivity with ABPAC from Rexroth

Maximize Your Productivity

  • Variable speed pump Sytronix saves up to 80 % of energy
  • The frequency converter additionally serves as a sensor node and transmits all measured data to the machine control in real time
  • Low-noise operation
  • Access via Ethernet or web interface to change parameters
  • Operated via machine controls, no hydraulics know-how necessary

Our Product