Skip to main content
Home
Products
Solutions for Mobile Machines
Mobile Electric Drives
eLION Solutions
eLION Solutions
Perfectly-paired solutions, adapted to market standards, smooth integration in various off-highway vehicles.
Functional Safety
According to ISO 13849-1, 25119 and 19014 for off-highway machinery
Safety level up to Category 3, PL d and AgPL d
Fast local reaction time (< 5 ms)
Safe Torque Off via CAN and/or pin
Safe signals for safety functions
HV Interlock
Listen to deep dive podcast
Wheel-Driven Solutions
Compact 3 or 4 stage planetary gearbox
Integrated static, hydraulic operated parking brake
Output torque up to 42,000 Nm
Designed for high-speed electric motors
Optional mechanical disconnection
Axle-Driven Solutions
1 and 2 speed gearbox (dropbox)
Max. output torque up to 7,650 Nm
Fast and smooth shifting (<< 1 sec)
Designed for high-speed electric motors
Minimum installation effort and flexible alignment
eOC eLION Solutions for Implement Hydraulics
Direct pump and motor coupling
Standardized pump interfaces according to SAE J744 and ANSI B92.1
Variable displacement
Pressure, power, and volume flow control
Single- or multiple-pump assemblies
Speed strategies for efficiency-optimized operation, NVH-optimized operation and thermally optimized operation
Perfectly-Paired Solutions
Electric components paired perfectly with one another
Protection class up to IP6K7 and IP6K9K
Compact and modular for power and torque scaling
Wide range of power (up to 200 kW) - perfect for many vehicle functions
CAN J1939 interfaces
Power Control eLION Generator
Control of power path for diesel-electric machines
No buffer battery required
Extremely fast load limit control
info.electrification@boschrexroth.de
BACK TO OVERVIEW