[ERROR breadcrumb-service] - Service request failed!
Protection from all sides.
EcoSafe: Protective Equipment and Partition Walls
Cancel
Accept
Advantages of EcoSafe
Cost-efficient assembly: simplified components and innovative direct panels significantly reduce assembly times.
Easy installation: pre-assembled protective frames facilitate the rapid installation of a protective fence. Short-term on-site adjustments are also possible thanks to the modular system.
Increased safety: The protective frames have been pendulum-tested in accordance with standards and clearly exceed the statutory minimum requirements. The obtained load values are available for your risk analysis. Spot-welded grids increase stability, especially with EcoSafe system doors.
Time-saving installation: the base plates in combination with concrete screws simplify ground anchoring and alignment.
Flexible and expandable: The modular design allows multifunctional and individual application. In addition, EcoSafe products can be easily combined with standard components from the aluminum profile system.
Short delivery times: Assembled protective frames with galvanized and black spot-welded mesh in defined standard sizes can be ordered directly from stock.
Putting EcoSafe to the Test: Successful Practical Applications
The vertically split protective frames increase stability for larger panels. The transparent polycarbonate panels provide a clear view of the protected area.
The protective frames can be integrated into production lines thanks to the uniform interface to the aluminum profile system. Also individual dimensions can be ordered from the stock or implemented with do-it-yourself elements.
The modular design - allows protective fences to be designed flexibly and can be expanded to meet specific customer requirements. Assembly kits for system doors allow easy door integration.