The Bosch Rexroth transfer system TS 7 in a modern production environment The heavy-duty transfer system TS 7plus

Move heavy modules up to 3,000 kg precisely and efficiently. The modular roller conveyor solution for electromobility.

Your Benefits at a Glance

Close-up of the king shaft of the Bosch Rexroth transfer system TS 7plus

Maximum Efficiency

Significantly reduce your Total Cost of Ownership. The all-electric and pneumatic-free roller conveyor system with a low-maintenance king shaft drive ensures maximum system availability and minimal downtime.

Transfer system TS 7plus transports a blue module of up to 3,000 kg in an assembly hall

Precise Heavy-Duty Transport

Transport heavy modules up to 3,000 kg precisely and reliably. This heavy-duty system is ideal for the assembly of batteries and e-axles in e-mobility, optimizing material flow even for bulky goods.

Planning of a transfer system TS 7plus with Engineering Software MTpro from Bosch Rexroth

Flexible Integration

The standardized modular system and intuitive MTpro configuration enable rapid conversion and flexible expansion. Effortlessly adapt your production to new developments and requirements.

Key technical data

Max. Conveying Load:
Up to 3,000 kg
Workpiece Carrier Dimensions: Standard up to 2,200 x 3,000 mm
Drive System: All-electric, pneumatic-free, king shaft drive (maintenance-free & self-lubricating)
Conveyor speed: Up to 24 m/min
Transport Height: 350 mm (low)
Motors: 180W and 250W motors available, interface for third-party motors
Modular Systems: Standardized aluminum profile modular system
Special Components: Indexing units, rotating units, transfer units, positioning units

Transfer and Conveyor System Project Planning free of Charge

Make the most of the MTpro planning software. Nearly all of our technology products are stored in this tool. Design your individual transfer system quickly via drag & drop functionality.

Engineering Tool MTpro on one screen

MTpro planning software

Design your transfer systems from the initial idea to the implementation in one tool.

MTpro