Turkey English

Select your location

Turkey English
 

History

Content


From the Hammer Mill to High-Tech Solutions Provider: Over 200 Years of Bosch Rexroth

Bosch Rexroth is one of the leading specialists in the field of drive and control technologies. We develop innovative concepts for machine and plant manufacturers all over the world. With its long history and unique industry expertise, the company has become synonymous with tailored solutions. Below is a brief history of Bosch Rexroth, spanning more than 200 years:


History 2015

The fuel-saving hydraulic HSS stop-start system independently switches the diesel motors off and starts them again using the previously saved hydraulic energy.

 
History 2015

Intelligent, networkable hydraulics: The ABPAC hydraulic unit independently monitors all operating data and components and reports wear before it leads to a failure

History 2015

Operators achieve increased equipment availability through the ODiN service package. Rexroth registers all operating data and evaluates it with specially developed software to reliably detect wear before it causes a system standstill.

 
History 2015

The MS2N servo motor offers a significantly increased power density and serves in connection with control units as a sensor and data source in networked production. The data delivers important information for future maintenance and increased productivity.

History 2014

The future-proof PRC7300 welding solution is incorporated into Industry 4.0 environments and controls future material combinations. The use of modern power electronics reduces energy consumption during welding by up to 30 percent and during idle periods by up to 80 percent.

 
History 2014

The Electrohydraulic Hitch Control ensures even and gentle soil cultivation. With EHC-8, Rexroth provides these advantages for the first time in tractors of up to 80 PS sold in fast-developing countries.

History 2014

Leading operator of industry 4.0: On the networked multi-product line in the Homburg/Saar Bosch Rexroth plant, employees are installing 200 different variants of highly-efficient hydraulic valves in nine intelligent stations.

 
History 2014

New benchmark for force density: Despite being only half as big as the previous model, the Hägglunds CBM hydraulic direct drive produces 50 percent more torque.

History 2014

Control cabinet-free drive technology: With IndraDrive Mi, machine manufacturers reduce the wiring cost by up to 90 percent, as the servo motor, controller and all networked components can be placed directly on the machine - thus saving the space required for a control cabinet.

 
History 2014

The IndraControl XM control platform offers more intelligence for Industry 4.0 applications and links it with extremely fast processing of process signals.

History 2014

It is as precise as a glass scale, yet it remains unaffected by impacts, vibrations or electromagnetic fields: the incremental measuring system, IMS-I, is fully integrated into the ball and roller rail systems.


 
History 2013

HVT gearboxes combine the advantages of a hydrostatic and a mechanical drive. They enable a sensitive, precise positioning of the vehicle, while the stepless hydro-mechanical gearboxes lower the fuel consumption in the mechanical drive by up to 20 percent.

History 2013

Open Core Engineering supplements PLC programming with a bridge to the IT automation. The technology interface, which won the HERMES AWARD in 2013, opened up new ways of networking with information technology and Industry 4.0.

 
History 2013

IndraDrive ML increases the power range of electric drives by up to four megawatts. Due to intelligent energy management functions, the drives reduce power consumption during the movement of heavy loads.

History 2013

With the patented entry zone, the runner blocks of the RSHP roller rail systems smoothly take up loads and improve accuracy in high precision manufacturing.


 
History 2012

The Hydraulic Traction Assistant HTA ensures greater traction for nearly all types of commercial vehicles. As an on-demand all-wheel drive system, HTA is approximately 400 kg lighter than mechanical solutions.

History 2012

The electrohydraulic self-sufficient axis consists of a pump drive, a hydraulic cylinder and its own fluid circuit. A power and communication cable is sufficient as a connection.

 
History 2012

As a system partner for large-scale projects, Rexroth implements unique worldwide automation solutions again and again, such as for the first adaptive shell structure in the world or the powerful hydraulics for use in the "La Yesca" dam in Mexico.


History 2011

Compliance with legal noise emission standards without encapsulation: the SILENCE PLUS external gear pump operates 15 db(A) quieter than comparable pumps.

 
History 2011.1

The IndraMotion MLC control system automates complete machines and systems. It combines motion, logic and robotics with a unique openness towards high-level language programming.

History 2011

Start of production of planetary screw drives for use in medium and heavy machine manufacturing.


 
History 2009

A hydraulic pump combined with a controlled electric motor will only generate as much hydraulic power as is needed for a given task or machine cycle. Sytronix variable-speed pump drives reduce energy consumption by up to 80 percent.


History 2005

Launch of IndraDrive Mi, the first motor-integrated servo controller, in which the motor and controller are combined in a single unit.


 
History 2001

Merger of Mannesmann Rexroth AG and Bosch Automation Technology to form Bosch Rexroth AG.


History 1999

Rexroth hydraulic components are used in the "mega mole" tunneling machine for the Elbe tunnel.


 
History 1997

Rexroth technology is used in the world's largest shovel excavator. Launch of the "Solitaire", the world's largest pipe-laying vessel, with Rexroth hydraulic systems on board.


History 1994

First web-fed printing press with shaft-less drive revolutionizes the field of printing press manufacture.


 
History 1993

Construction of the hydraulic vibration test facility HYDRA for the European Space Agency (ESA).


History 1990

The company wins major contracts for the supply of stage technology, e.g. for the Bayreuth Festival.


 
History 1979

Mannesmann Rexroth develops the world's first maintenance-free AC servomotor, thus revolutionizing the mechanical engineering industry.


History 1976

Mannesmann Rexroth acquires Brueninghaus GmbH as well as its production of axial piston pumps and motors.


 
History 1975

Rexroth becomes a wholly owned subsidiary of Mannesmann AG.


History 1974

Proportional valve electronics combine the benefits of hydraulics with electrics.


 
History 1972

Rexroth launches the first hydraulic servo valve onto the market.


History 1968

Development of swash plate axial piston units for mobile machines. Mannesmann AG acquires share in Rexroth.


 
History 1966

Following its acquisition of Indramat GmbH in the previous year, Rexroth sets up a specialist department for electronic controls and control units.


History 1964

First short production run of radial piston pumps with three pistons. Hydro-Gigant axial piston units program in the modular system.


 
History 1962

Development of a dual-circuit system for the hydraulic control of diggers.


History 1960

Pipe-free valve configurations using block assembly form the basis for new hydraulic applications in all in industry sectors.


 
History 1959

Special gear pumps and block valves, first block construction.


History 1953

First industrialized gear pump for mobile machines.


 
History 1952

The company starts producing standardized hydraulic components and hydraulics.


History 1930

Rexroth develops high-quality specialist castings.


 
History 1850

Following the acquisition of the Stein'schen Eisengießerei iron foundry in Lohr, the company establishes its headquarters in this city in Germany's Maintal region.


History 1795

Georg Ludwig Rexroth puts a water-powered hammer mill into operation in Elsavatal (Spessart), thus signaling the start of the company's illustrious history.