Construction
                                        The screw drive in electromechanical cylinders converts the initiated motor torque into a linear motion. The piston rod, which is connected to the nut of the screw drive, will retract or extract - depending on the direction of the motor rotation. Both the nut and the piston rod are guided in the cylinder housing.