×

EcoShape Tubular Framing System


  • Threaded sleeve for incorporating a leveling foot or LR
  • All connectors can be combined with the EcoShape round tubes D28L and D28L, N10, and the D28 round tube
  • Integrated poka-yoke system for easy and secure connector installation
    – Safe joining by means of anti-torsion element
    – positive interlocking connection
  • All connectors are suitable for setting up ESD-conductive systems.
  • Adapter for connecting round tube with MGE strut profile
  • Adapter for fastening light accessories
  • Adapter for combination with XLean
  • Hinge D28L/D28L
  • Hinge D28L/-
  • Plastic Variofix block for fastening surface elements with snap-in clips or a screw
  • Variofix remover for releasing the snap-in clip
  • Tube clip D28L, N10
  • Ring D50
  • Spring hook
  • Rubber foot D28
  • Stopper D28L, N10


Subject to change, status 2019-02-13 12:48:48