×

PLC


  • Cutting-edge control hardware with numerous extension options
  • State-of-the-art PLC kernel, 2nd generation (based on CoDeSys V3)
  • Ethernet-based real-time communication with the automation bus Sercos
  • Synchronized Motion Control functionality
  • EtherCAT IO and Sercos on-board
  • PROFINET IO, EtherNet/IP, PROFIBUS andMultiEthernet optional
  • Easy extension of functions with extension modules (communication, technology)
  • Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
  • Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
  • Complete control system with fast process dataprocessing and maximum PLC performance
  • Windows 7/10 and IoT-enabled PLC system onone hardware
  • Modular extension options with PCIe plug-in card


Subject to change, status 2020-03-23 16:17:02