×

Servo Drives


Additional information

  • 0.4 kW ... 11 kW power range
  • 380 V ... 500 V mains connection voltage
  • 0.15 kW ... 110 kW power range
  • 3.3 A ... 350 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications
  • 1.1 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
  • Individual solutions for standard to high-end applications
  • Open interfaces for universal application
  • Integrated safety technology

Subject to change, status 2020-03-25 08:11:10