Service Turkey

Content

Bosch Rexroth offers a comprehensive spectrum of services to repair, maintain, modernize heterogeneous machines.

Trained and experienced specialists support end users and machine manufactures with consulting services for energy efficiency and machine safety.

Our modular service portfolio is reducing the complexity and costs for maintaining and repairing your production equipment. We guarantee quick access to qualified technicians who solve problems at the root, thanks to their comprehensive knowledge of all drive and control technologies.

Our service department answers customer requests in all technology fields 7 days 24 hours with the support of service network. Our service center serves our customers with valve test station; electronic laboratory, 200kW and 90 kW pump test station. All service is under guarantee of Rexroth brand.

Service Center Contact Numbers:

Gebze Service Center

  • 0 262 676 00 00
  • Direct Line 1: 0 262 676 01 02
  • Direct Line 2: 0 262 676 01 08

24 Hours Service Support

  • Hydraulic Service 1: 0 538 946 23 75
  • Hydraulic Service 2: 0 538 276 90 51
  • Electronic Service: 0 533 964 49 79