×

Linear guides


  • Ball Rail Systems
  • Roller Rail Systems
  • Cam Roller Guides
  • Linear Bushings and Shafts
  • The same high load ratings in all four main directions of loading
  • Minimal noise level and optimum travel behavior
  • Maximum installation error compensation with super Ball Runner Blocks
  • Limitless interchangeability as all Ball Guide Rail versions can be combined at will with all Ball Runner Block versions
  • 60 % less weight with aluminum Ball Runner Blocks (compared to steel Ball Runner Blocks)
  • Ball Rail Systems
  • Roller Rail Systems
  • Cam Roller Guides
  • Linear Bushings and Shafts
  • Ball Rail Systems NRFG are suitable for use in the packaging industry and food industry areas.
  • Ball Rail Systems for guiding movements in installation and handling, for use in woodworking machines and for machine tools up to the intermediate power range.
  • Simple rail end machining so that the guide rails can be shortened to the desired length independently.
  • Mounting dimensions, ISO compliant
  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • All steel parts of the runner block and the guide rail are made of corrosionresistant,martensitic steel
  • Low friction
  • Uniform roller guide rails with and without cover strips allow limitless interchangeability across all roller runner block variants.
  • Lube ports on all sides for maximum ease of maintenance
  • Minimum lubrication quantities thanks to innovative channel design
  • Quiet running thanks to optimally designed roller return and guidance
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Integrating the measuring technology into the linear guide results in a mechatronic system that combines the ability to guide mechanical loads and to measure length in one product. No external measuring systems are needed.
  • High reliable speed
  • Compact design
  • Very low weight
  • Easy mounting
  • Low friction and extremely quiet operation
  • Various versions:closed or open-type, standard or corrosion-resistant, with or without retaining rings, wiper seals and longitudinal seals, flanged or flangeless, Linear Sets
  • Temperature stability up to 200 °C
  • Long service life, high running speed and extra rigidity
  • Outstanding running properties: low friction, quiet running
  • Compensation for misalignment or shaft deflections


Subject to change, status 2021-07-07 10:05:43