×

Handheld nutrunner

ErgoSpin & CC-ErgoSpin


  • Fast commissioning
  • Flexible stock-keeping: only 1 cable type for all variants

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

The ErgoSpin is designed according to the latest findings in ergonomics and fits the user's hand like a glove. The ergonomics of the handle, its light weight, and the optimum arrangement of operating and display elements increase worker productivity. In the GripLine and SlimLine models, the angle head has a non-interchangeable code and can be turned and locked in 15-degree steps.

The ErgoSpin allows the user fatigue-free work in any position. Similar to the right-angle nutrunner from the ErgoSpin family, the pistolgrip nutrunner can also be easily connected and integrated into the Rexroth tightening system with Plug and Run.

Within the ErgoSpin family, Rexroth offers two versions for different applications: the familiar ErgoSpin for safety-critical tightening operations according to VDI/VDE 2862 and the new CC-ErgoSpin with current control for function-critical tightening operations according to VDI/VDE 2862.

 

  • For safety-critical tightening operations according to VDI/VDE 2862
  • With power control for function-critical tightening processes in compliance with VDI/VDE 2862
  • VarioLine combination options with
    - angle heads
    - straight output drives
    - output drive adapters


Subject to change, status 2021-01-22 16:05:28