For decades, the sound of a hydraulic power unit (HPU) was the sound of industry: a constant hum of a motor running at full speed, ready to deliver power at a moment's notice. But what if that sound was actually the sound of wasted energy? In any system where pressure is held constant but flow demand varies, a fixed-speed motor is an inefficient tool for the job.
It’s time to modernize the HPU. The Bosch Rexroth Sytronix 5020 family (FcP and SvP) is a frequency-controlled pump drive system that brings on-demand intelligence to your hydraulic power source. It’s a solution that’s not just more efficient, but also significantly quieter, more compact, and easier to integrate than ever before.
A traditional HPU is sized for peak demand. But most of the time, your machine isn't operating at peak flow. During pressure-holding or partial-load phases, a constant-speed pump produces excess flow that is simply dumped across a relief valve, generating heat and wasting energy. This is the hydraulic equivalent of leaving your car's engine revving at 5000 RPM while stopped at a red light.
The Sytronix 5020 system solves this problem by creating a smart link between the electric motor and the hydraulic pump. Using a pressure transducer for feedback, the variable frequency drive (VFD) adjusts the motor's speed to deliver only the pressure and flow that the system actually needs at that moment.
When the system is holding pressure, the motor slows down. When flow is required, it seamlessly speeds up. This simple, intelligent control leads to profound benefits:
The Sytronix 5020 is built on our EFC 5610 frequency converter, which features a 40% smaller footprint than its predecessors. This allows for more compact and cost-effective cabinet designs.
Furthermore, we’ve made commissioning universally simple. Using our ConverterWorks software or the integrated Mini-USB port, technicians can perform quick start-up and firmware updates without needing specialized programming skills. It’s a true plug-and-produce solution designed to save engineering time.
As a modern replacement for the older FcP 5010, the Sytronix 5020 platform also adds optional Multi-Ethernet connectivity, allowing your hydraulic power unit to become a fully integrated part of your smart factory ecosystem.
It’s time to change what hydraulic power sounds like. With the Sytronix 5020, the new sound is one of quiet efficiency.