In the world of hydraulic systems, manifolds are often overlooked—yet they're absolutely critical. These precision-engineered components serve as the central hub for hydraulic control, directing fluid flow to actuators, motors, and cylinders throughout your machinery. At Bosch Rexroth, we've spent decades perfecting manifold design and manufacturing, and we've learned that the biggest challenge isn't just building great manifolds—it's simplifying how you get them.
The Hidden Complexity of Traditional Manifold Sourcing
If you're managing hydraulic systems, this scenario probably sounds familiar:
You start by engineering your hydraulic circuits in-house. Then you design the manifolds yourself or work with an engineering firm. Next, you source valves from multiple suppliers—often dealing with different lead times and compatibility issues. You coordinate with a manifold machining shop, then manage assembly and testing, either internally or through yet another vendor. Finally, you handle extensive logistics and inventory management to keep everything running smoothly.
It's exhausting and can be overly expensive.
This fragmented approach creates a web of dependencies where delays from any single supplier ripple through your entire project timeline. You're constantly tracking down status updates, managing quality issues across multiple vendors, and dealing with the administrative burden of purchase orders, invoices, and technical coordination with numerous companies.
There has to be a better way.
The Bosch Rexroth Difference: Complete Solutions, Single Source
At Bosch Rexroth, we've reimagined the entire manifold supply chain. Instead of juggling multiple vendors and processes, imagine receiving fully machined, assembled, tested, warrantied, and ready-to-install manifolds from a single trusted partner.
Our comprehensive approach covers everything from initial concept and application engineering through specialized design, streamlined manufacturing, precision assembly, and rigorous testing. When your manifold arrives, it's ready to bolt onto your machine and put into service—no surprises, no additional work required.
This integrated approach isn't just convenient; it fundamentally changes project economics. You benefit from decades of cross-industry project experience, highly standardized design and manufacturing processes, and advanced logistics programs that keep your production running smoothly. Most importantly, you receive a complete solution rather than a collection of tasks to manage.
Manufacturing Excellence: Where Technology Meets Precision
Our Bethlehem, Pennsylvania facility represents the cutting edge of manifold manufacturing. At its heart is our Okuma MA8000-H machining center, a technological marvel that went from order to first chips cut in under twelve months.
This high-precision machine features an 800x800mm pallet size, a high-torque spindle delivering 1000NM, and an impressive 285-tool capacity. It can handle blocks up to 46 inches and weighing up to 4,700 pounds. Advanced features like collision avoidance, energy efficiency optimization, and complete program simulation ensure both safety and precision.
We machine a comprehensive range of materials including ductile iron (65-45-12) rated to 5,000 PSI, various steel grades, and aluminum alloys rated to 3,000 PSI. Whether your specifications call for metric or imperial dimensions, our systems handle both seamlessly.
But impressive machinery is only part of the story. Our CAD/CAM simulation software integrates directly with Model Based Design files, virtually eliminating design errors. The system uses intelligent formulas to prevent over-drilling and features intersection evaluation that prevents drill walking—common sources of quality issues in manifold manufacturing. Every program is verified through 3D software simulation before a single tool touches material, ensuring the code is perfect and accurately depicts all machining parameters.
Quality You Can Measure
Quality isn't just a buzzword at Bosch Rexroth—it's measurable and documented. Our ISO 9001:2015 and ISO 14001 certifications provide the framework, but our advanced inspection capabilities prove the quality.
Our Hexagon measurement arm delivers extraordinary precision with accuracy down to 1.8 thousandths of an inch (47 micrometers). Every first article inspection generates comprehensive documentation, giving you confidence that your manifolds meet exact specifications. We provide full PPAP capability, certificates of conformance, and complete material traceability.
For complex applications, we offer Finite Element Analysis (FEA) verification, allowing us to validate manifold performance under stress before manufacturing begins. This capability is particularly valuable for high-pressure applications or unusual operating conditions.
New investments in the new ultrasonic washing process provide you with a high level of cleanliness for every manifold. This ultrasonic system can handle blocks up to 44 inches long, 30 inches wide, and 20 inches deep, with a platform capacity of 3,000 pounds (expandable to 6,000 pounds with crane loading). Using special formulated soap at specific concentration and rust inhibitor concentration, we achieve ISO 4406 and 4407 cleanliness standards of 18/14/10 oil cleanliness or better—critical for modern hydraulic systems with tight tolerances.
Assembly and Testing: The Final Quality Check
Our assembly process has been completely reimagined for efficiency and ergonomics. New height-adjustable workstations with "lazy Susan" rotation mechanisms reduce operator fatigue while improving throughput times.
But the real innovation is in our testing capabilities. Our test stands, powered by Bosch Rexroth CytroBox controllers, provide digital interfaces for operators and comprehensive testing with water glycol, mineral oil, or phosphate esters—whatever your system requires. We can test up to 350 bar (over 5,000 PSI) with full documentation of results. Whether you need standard testing protocols or customer-specific procedures, our systems capture every data point and generate professional test reports.
Flexible Programs for Every Need
We recognize that not every project has the same requirements, so we offer multiple program options designed for different scenarios.
Engineer-to-Order: Full-Service Custom Solutions
For complex or unique applications, our Engineer-to-Order program provides complete end-to-end service. Our experienced application engineers work with you to understand your system requirements, then our specialized design team creates optimized manifold solutions. We handle everything from initial concept through final testing, ensuring your custom manifold integrates perfectly with your hydraulic system.
Build-to-Print: You Design, We Deliver
If you have your own engineering capability and prefer to provide detailed specifications, our Build-to-Print program is ideal. Simply provide your Bill of Materials (BOM) and schematic, and we'll deliver a precise quote within 2-3 days for straightforward projects or 1-2 weeks for complex assemblies. Once approved, we handle all manufacturing, assembly, and testing to your exact specifications.
Rapid Response: From Prototype to Production in 4 Weeks
Innovation doesn't wait, and neither should your prototypes. Our Rapid Response program delivers fully assembled and tested manifolds in just four weeks (add 2-3 weeks if you need electroless nickel coating for corrosion protection).
This program is perfect for companies developing new products or machines. You get dedicated engineering time, expedited design and programming, priority machining, and fast-track assembly. While there are some limitations—manifolds must weigh less than 250 pounds and use valves from our stocked selection—the program excels at rapidly producing prototype manifolds that transition seamlessly to series production once your design is validated.
Express Program: Eliminate Supply Chain Uncertainty
Here's where we really transform your supply chain economics. The Express Program is designed for manifolds you'll order repeatedly over time—think production machines, standard product offerings, or ongoing aftermarket support.
Here's how it works: You provide a blanket order covering your anticipated needs for 12+ months. Together, we establish predetermined maximum lot sizes based on your typical order patterns. Then Bosch Rexroth maintains a minimum inventory of assembled manifolds at our facility, ready to ship on demand.
The benefits are substantial. You dramatically reduce or eliminate your own inventory carrying costs for manifolds and components. You avoid the classic "long lead time" excuse that causes production delays. Pricing is locked in for the entire contract period, protecting you from unexpected increases. And you gain complete supply chain visibility through a single source.
After an initial 2-3 month ramp-up period, replenishment deliveries occur every two months, keeping your production running smoothly without the burden of maintaining inventory yourself. It's like having your own manifold manufacturing facility without the capital investment or management headache.
Innovation in Action: Introducing GoManifold
We're excited to announce the launch of GoManifold, our cloud-based manifold configurator that revolutionizes how you specify and order manifolds. Released in May 2025, this innovative platform is accessible to distributors, engineers, buyers, and sales teams—anyone who needs to configure and quote manifolds quickly and accurately.
The configurator connects directly to our ERP system for real-time data on pricing, component availability, and delivery schedules. In Phase 1, you can configure simple bar manifolds with various customization options. The system automatically generates hydraulic schematics, complete bills of material, and detailed quotes with accurate pricing and delivery dates.
This tool eliminates the traditional back-and-forth of manifold quoting. Instead of waiting days or weeks for quotes on standard configurations, you get instant answers. It's transparency and speed that simply wasn't possible before.
New inovlations of our GoManifold Configurator with full customization capabilities are in full development and planned to be released late 2026.
From Massive to Miniature: Scale Meets Versatility
One of Bosch Rexroth's unique strengths is our ability to handle the full spectrum of manifold sizes and complexities. Our Bethlehem facility handles manifolds up to 4,700 pounds with blocks up to 46 inches, while our Lohr, Germany facility can machine manifolds up to 10 tons (20,000 pounds) for truly massive applications.
Whether you need a compact valve manifold for a small piece of equipment or a massive integrated hydraulic control system for heavy industrial machinery, we have the capabilities, equipment, and expertise to deliver. This versatility means you can consolidate your manifold sourcing regardless of application, simplifying vendor management while ensuring consistent quality across your product line.
Corrosion Protection for Any Environment
Hydraulic manifolds often operate in challenging environments—marine applications, outdoor equipment, food processing facilities, or chemical plants. We offer comprehensive corrosion protection options including marine-grade paint systems, anodizing for aluminum manifolds, zinc plating, and electroless nickel plating. Each protective coating is selected and applied based on your specific operating environment and performance requirements.
Global Strength, Local Partnership
While Bosch Rexroth is a global company with manufacturing facilities worldwide, we understand that responsive local support makes the difference between a good supplier and a great partner. Our Bethlehem facility serves North American customers with engineering support, rapid quoting, and logistics designed for this market.
We maintain extensive inventory of common components and raw materials to support quick-turn requirements. Our application engineers understand North American industry standards, codes, and common machine architectures. And our customer service team operates in your time zone, speaking your language—both literally and in terms of industry terminology.
Getting Started Is Easy
Whether you have a specific manifold project ready to quote or you'd like to explore how Bosch Rexroth can simplify your hydraulic supply chain, we're here to help.
For quote requests, email our dedicated inbox at quoterequest.bet@bosch.com with your specifications, schematics, or even just a concept description. Our team will review your requirements and respond promptly with options and recommendations.
For technical discussions about manifold capabilities, program options, or application-specific questions, contact our Industrial Manifold Product Manager, Corey Delprete, at (610) 954-8752 or corey.delprete@boschrexroth-us.com.
If you're working on a Build-to-Print project and need to submit an IHAR (Industrial Hydraulics Application Request), contact your local distributor for support and a regional Bosch Rexroth representative will support your needs.
The Future of Manifold Manufacturing
The hydraulic industry is evolving rapidly. Systems are becoming more compact yet more powerful. Cleanliness requirements are increasingly stringent. Lead times are getting shorter. And supply chain reliability has never been more critical.
At Bosch Rexroth, we're not just keeping pace with these changes—we're driving them. Our investments in advanced machining technology, quality systems, innovative programs like Express and Rapid Response, and digital tools like GoManifold position us to meet the challenges of today and tomorrow.
But technology alone isn't the answer. It's technology combined with decades of hydraulic expertise, manufacturing excellence, and a genuine commitment to solving our customers' problems. That's what makes Bosch Rexroth different.
Simplify Your Supply Chain Today
The question isn't whether you can build great hydraulic machines—you already do. The question is whether you're spending your valuable engineering and management resources on the right things.
Every hour spent managing multiple manifold suppliers, tracking down delayed components, or troubleshooting quality issues is an hour not spent on innovation, customer service, or growing your business. By partnering with Bosch Rexroth for your manifold needs, you free up those resources to focus on what you do best.
From massive industrial systems to miniature precision applications, from one-off prototypes to high-volume production, from standard configurations to complex custom designs—Bosch Rexroth has the capabilities, experience, and commitment to be your single source for hydraulic manifolds.
We move everything. And manifolds are one key element to make it happen.
Ready to simplify your manifold supply chain? Contact us today to discuss your specific needs and discover how Bosch Rexroth can deliver complete manifold solutions that save you time, reduce costs, and improve quality.