Your Safety Challenge Just Got Simpler
Machine builders and plant operators face a persistent problem: meeting ISO 13849 functional safety requirements for hydraulic systems often means months of engineering, custom manifold design, complex safety assessments, and expensive validation. One miscalculation, and you're back to square one.
The Bosch Rexroth STO (Safe Torque Off) Manifold eliminates this complexity entirely.
Problem Solved: Safety Functions That Work From Day One
The STOM series delivers pre-engineered, pre-validated safety shutdowns for hydraulic systems up to Category 4 PLe—the highest safety level defined by ISO 13849. Instead of designing your own safety circuits, you select from three standardized configurations based on four simple parameters:
Your hydraulic problems—solved. From design constraints to uptime issues, we identify root causes and deliver effective hydraulic solutions.
Three Safety Functions in One Compact Block
Safe Torque Off (STO): Two-channel, position-monitored blocking from P1 to P2 ensures leak-free shutdown of entire machine areas or systems. When it must work—you call us.
Safe Decompression (SDE): Controlled pressure relief through dual bypass valves with flow-limiting nozzles safely drains downstream pressure in under <300ms in most applications. No sudden movements. No unexpected energy release.
Safe Limited Speed (SLS): Pre-compression through the same bypass circuit minimizes switching shocks, extends component life, and reduces noise—while meeting functional safety requirements for controlled flow.
The Engineering Time You'll Save
Traditional custom safety manifolds require:
With STOM, you select a material number from a datasheet. Documentation, validation calculations, and installation instructions are included. Every solution is engineered to simplify your machine lifecycle: Design → Installation → Operation → Maintenance.
Real-World Reliability From Decades of Expertise
The STOM portfolio builds on proven Bosch Rexroth valve technology—pilot-operated check valves (SL) in sizes 20/30, and actively controllable 2-way cartridge valves (LC2A) in sizes 32/40. These aren't experimental components. They're field-tested workhorses now configured for functional safety.
Galvanized surface coating provides long-term corrosion protection. Compatibility with mineral oils (HLP) and flame-resistant fluids (HFC, HFDU) means retrofit flexibility. Identical electrical control across all nominal sizes simplifies commissioning and spare parts management.
When Performance Bottlenecks Impact Output
Heavy-duty presses, metallurgical plants, and test benches face a common challenge: hydraulic area shutdowns that meet safety standards while minimizing production disruption.
A metal forming facility recently integrated STOM-32B4E manifolds for zone isolation. Results:
When performance bottlenecks impact your output, our specialists solve them with data-driven, high-performance hydraulics.
Your Challenges Just Became Manageable
Whether you face unpredictable downtimes during retrofits, need breakthrough safety compliance for new machine designs, or require reliable area shutdown for high-risk operations—STOM manifolds make your challenges manageable.
We're not just a hydraulics supplier. We are the problem solvers behind your productivity—reducing downtime, simplifying design, streamlining installation, and optimizing performance.
Ready to solve your hydraulic safety challenge? Contact Bosch Rexroth to discuss your application today.