1. Home
  2. Blog
  3. IH
  4. The Unsung Hero of Hydraulic Control - Getting Back to Basics with the Z2FS Throttle Check Valve (US)
The Unsung Hero of Hydraulic Control - Getting Back to Basics with the Z2FS Throttle Check Valve
The Unsung Hero of Hydraulic Control - Getting Back to Basics with the Z2FS Throttle Check Valve
Industrial Hydraulics

The Unsung Hero of Hydraulic Control - Getting Back to Basics with the Z2FS Throttle Check Valve

The Unsung Hero of Hydraulic Control: Getting Back to Basics with the Z2FS Throttle Check Valve

In a world of smart sensors and digital controls, it’s easy to overlook the foundational components that make everything work. But for any hydraulic system that needs to control the speed of an actuator, one of the most critical components is the humble throttle check valve. It is the simple, reliable workhorse that ensures your hydraulic cylinder extends or retracts at exactly the right speed, every single time.

The Bosch Rexroth Z2FS Throttle Check Valve is the industry-standard embodiment of this essential technology. It’s not flashy, but its smart design and robust performance are the reasons it’s found in countless machines around the globe.

What Does It Do? The Essence of Speed Control

At its heart, the Z2FS performs a simple but vital function: it restricts hydraulic flow. By precisely adjusting the size of an orifice, you can control the volume of oil flowing to or from an actuator, which in turn controls its speed.

The Z2FS contains two independent throttle check valves in one body, allowing you to separately control the speed for two different flow paths (e.g., extend and retract on a cylinder). In one direction, the flow is precisely metered through the adjustable throttle. In the opposite direction, an integrated check valve opens to allow oil to flow back freely, without restriction. This dual function is what makes it a "throttle check" valve.

Smarter by Design: The Sandwich Plate Advantage

The real genius of the Z2FS lies in its form factor. It’s a sandwich plate valve. Instead of being a separate component that requires its own hoses and fittings, it is designed to be "sandwiched" directly between a directional valve and its subplate or manifold block.

This integrated approach has massive benefits for machine builders:

Drastically Reduced Space: It adds flow control without taking up any additional footprint on the manifold.

Eliminated Leak Points: Every hose and fitting is a potential leak point. The Z2FS design eliminates them.

Simplified Assembly: Stacking the valve is far faster and cleaner than plumbing a separate, line-mounted component.

Clean, Professional Look: The result is a compact, integrated, and professional-looking hydraulic assembly.

Control It Your Way

The Z2FS is designed for versatility. You can configure it for supply throttling (metering the flow into the actuator) or discharge throttling (metering the flow out of the actuator) simply by changing its orientation in the stack. It’s also available with different adjustment types to suit your needs:

Lockable Rotary Knob: Ideal for applications where settings need to be adjusted frequently and visually confirmed on a scale.

Spindle with Internal Hexagon: A more compact, tamper-resistant option for "set and forget" applications.

The Reliable Foundation of Your System

Sometimes, the smartest component is the one that does its job so reliably you forget it’s even there. The Z2FS Throttle Check Valve is that component. It provides the simple, precise, and durable flow control that is the foundation of a high-performance hydraulic system.