In the world of industrial machinery, some components become legendary. They are the parts that engineers specify again and again because they are predictable, durable, and simply get the job done. The Bosch Rexroth A10VSO is one of those components—a global standard for medium-pressure open-circuit hydraulics.
Now, that standard has evolved. Introducing the A10VSO Series 60, a pump that takes the legendary reliability of its predecessors and refines it for the demands of the modern factory floor with a focus on three key improvements: quietness, efficiency, and a more compact design.
Hydraulic noise is a constant challenge in industrial environments. It impacts operator comfort and can be a sign of system inefficiency. The A10VSO Series 60 tackles this head-on with the optional "Silence" version.
By integrating a pre-compression volume (PCV), we have engineered a pump that reduces pressure pulsation—a primary source of hydraulic noise—by up to 50%. What does this mean in practice?
For applications like machine tools, injection molding, or any system running for long shifts inside a facility, this noise-level optimization is a game-changing advantage.
Every inch of a machine layout and every watt of energy counts. The A10VSO Series 60 was designed with this in mind. It delivers robust performance with a nominal pressure of 280 bar, all from a pump with a more compact design and an excellent power-to-weight ratio.
This allows machine builders to:
Furthermore, its 100% through-drive capability simplifies the creation of multi-pump systems. You can power multiple independent circuits from a single motor without the need for a separate, costly splitter gearbox, streamlining your design and reducing assembly time.
The A10VSO Series 60 isn't a brand-new, unproven technology. It's the thoughtful evolution of an industry icon. It brings the quietness, efficiency, and compact design required by modern industrial applications while carrying forward the proven reliability that has made the A10VSO a trusted name for decades.
When your application demands a pump that is not only powerful and efficient but also quiet and compact, the A10VSO Series 60 is the clear, reliable choice.