There's a good chance the phone in your pocket can monitor your heart rate, track your location, and connect to devices around the world. So why is the hydraulic power unit in your machine still operating like it's 1995?
For too long, hydraulic power units have been the "dumb muscle" of industrial machinery—powerful, reliable, but completely disconnected from the digital world. If you wanted to know what was happening inside your system, you had to walk over, check a gauge, and hope nothing had already gone wrong.
That era is over.
The Problem with Traditional Power Units
If you've ever commissioned a machine with a traditional hydraulic power unit, you know the drill. You're dealing with:
Installation takes hours—sometimes days. Commissioning is a multi-step process. And once it's running, you're mostly in the dark unless something breaks.
One Box. Complete System. Fully Connected
The Bosch Rexroth CytroBox flips that script. It's a complete, integrated hydraulic power unit that arrives as a single assembly, pre-wired, pre-tested, and ready to connect.
Here's what that means in practice:
The Servo-Drive Difference
Traditional power units run at a fixed speed and use valves to control flow. The CytroBox uses a servo motor and variable-displacement pump, which means it only produces the flow and pressure the machine actually needs at any given moment.
The result? Significant energy savings, quieter operation, and precise control that adapts in real time to your process.
Predictive Maintenance That Actually Works
We've all heard the promises of "predictive maintenance." The CytroBox actually delivers it.
Because the unit constantly monitors oil quality, filter status, and system performance, it can alert you before a problem becomes a breakdown. You get advance warning to:
This isn't theoretical. It's data-driven maintenance that reduces unplanned downtime and extends the life of your hydraulic system.
It's Not Just a Power Unit—It's a Competitive Advantage
If you're an OEM, the CytroBox makes your machine easier to build, easier to commission, and significantly more valuable to your customer. You can sell connectivity, diagnostics, and lower total cost of ownership as real features, not buzzwords.
If you're an end user, it means a machine that's smarter, more efficient, and easier to keep running.
The hydraulic power unit doesn't have to be the least interesting part of your system. With the CytroBox, it becomes one of the most advanced.
Ready to upgrade? Contact a Bosch Rexroth specialist to see how the CytroBox fits your application.