Imagine leaving every light in your house on, all day, every day, just in case you need to walk into a room. It would be incredibly wasteful. Yet, for decades, this is exactly how most hydraulic power units have operated.
Conventional HPUs are designed for one thing: peak load. Their motors run at a constant, full speed to ensure there's enough power for the most demanding part of the machine's cycle. The problem? Most of the cycle isn't peak load. During dwell times, partial load, and idle phases, all that spinning energy is simply converted into waste heat and noise as hydraulic fluid is dumped over a relief valve.
It’s an inefficient, loud, and expensive way to power a machine. It's time for a smarter bet.
This is the simple, revolutionary principle behind the Bosch Rexroth Sytronix SvP 7030 variable-speed pump drive. Instead of running at a constant speed, the SvP 7030 uses an intelligent servo-drive to spin the pump only as fast as needed to meet the machine's exact pressure and flow requirements at that very moment.
The most obvious benefit is a dramatic reduction in energy use—often up to 80% compared to a conventional HPU. For many machines, the SvP 7030 can pay for itself in energy savings in less than two years. But the benefits don't stop there:
The Sytronix SvP 7030 isn't just a more efficient power unit. It's a smarter way to think about hydraulic power. It’s a complete system that makes your machine quieter, more productive, more compact, and dramatically cheaper to run.