1. Home
  2. Blog
  3. IH
  4. Your Hydraulics Don't Have to Be Jerky (US)
Your Hydraulics Don't Have to Be Jerky
Your Hydraulics Don't Have to Be Jerky
Industrial Hydraulics

Your Hydraulics Don't Have to Be Jerky

In the world of hydraulic machinery, we've often been taught to accept a certain level of crudeness. We tolerate the loud 'bang' when a valve shifts and the jerky 'lurch' as an actuator starts to move. We see it as a necessary evil of a powerful system. But what if it isn't?

That system shock and jerky motion comes from basic on/off solenoid valves. They are simple and inexpensive, but they can only be fully open or fully closed. There is no in-between. This all-or-nothing approach is what creates damaging pressure spikes and prevents any kind of fine control.

The answer is to move beyond on and off. The answer is proportional control.

Why Proportional is Better

A proportional valve, like the Rexroth 4WRA(E)B, is designed for smoothness. Instead of a simple open/close command, it receives a variable electrical signal. More signal means more flow. Less signal means less flow. This allows it to:

  • Gently Ramp Flow: It can smoothly accelerate and decelerate the fluid, eliminating the violent shocks that damage your machine.
  • Enable Variable Speed: You can run an actuator at 20%, 50%, or 100% of its speed, allowing for far more precise and productive machine operation.
  • Create a Better Operator Experience: A machine that moves smoothly is a machine that is easier and more comfortable to operate, leading to higher productivity and confidence.

A Foundation of Reliability and Simplicity

The 4WRA(E)B makes this upgrade simple. It's built for the industry's most common mounting pattern (the D03), meaning it can be a direct drop-in replacement on thousands of existing designs. It’s a globally trusted component that has proven itself for decades in the toughest applications on earth. It even offers smart options, like a 12-volt coil for mobile machines that provides the same performance as a 24-volt version, simplifying the electrical system and saving cost.

When you're designing your next machine, don't just settle for on/off. A simple upgrade to a valve like the 4WRA(E)B can make your machine smoother, more precise, more reliable, and ultimately, more valuable.