IndraDrive Ethernet/IP communications with Allen-Bradley PLC AOIs

Using open standards in the design and development of all drive and control products, Rexroth has developed many communication paths to the IndraDrive, Rexroth’s industry leading servo drive and motor solution.

Rexroth's drive-integrated connectivity allows you to choose the best product for your applications. Flexible integration of our cutting-edge drives optimizes technology and maximizes our customer’s innovation. Our Ethernet/IP connection adds high-quality motion controls to Allen-Bradley PLC systems - with easy-to-use Add-On Instructions that mimic commands which are native to RSLogix5000 PLC code.

LARGE SELECTION + DIVERSE FUNCTION = PERFECT FIT

The IndraDrive functional firmware scales over a wide range of servo drive solutions, using the same firmware for all solutions. With size ranges from 50 watt to 4 mega-watt, there is an IndraDrive solution to fit your needs and scale across power needs so that re-engineering isn’t necessary when power requirements change.

FASTER INTEGRATION WITH LESS EFFORT

With the Allen-Bradley IndraDrive Add-On Instruction Set (AOI), an Allen-Bradley PLC can be easily configured to use the different operating modes of the IndraDrive. Pre-built parameter sets and prewritten AOIs for RSLogix5000 programming software allow program engineers to move quickly through set-up and into machine function programming where most of the machine value is derived.

Increase flexibility with drive connectivity and efficient programming tools.

Fill out the form below to download examples with and without CIP Safety over EtherNet/IP.