IndraDrive ML is the versatile solution for your high-power needs IndraDrive ML

Looking for a scalable, high-power drive system?  Find it with the IndraDrive ML.  From research and development activities to production end of line testing, the IndraDrive ML is the versatile solution for your high-power needs.

CONTACT EXPERT

Equipping Battery Recycling Operations for a Torrent of EV Batteries

To meet demand without compromising sustainability goals, battery recycling demand is rising.

Download Technical Article
IndraDrive Applicatrions and Markets

Typical Applications

  • Electric Vehicle Powertrain Testing
  • Battery Pack Emulation, Cycling and End-of-Line Verification
  • Renewable Energy Microgrids
  • Port Power Conversion
  • Presses and Bending Machines
  • Extruders and Injection Molding Machinery
  • Hoists, Bridge Lifts, Architecture in Motion
  • Municipal Pumping Stations

Typical Markets

  • Electrified Vehicle and Battery
  • Energy Conversion
  • Metal Forming and Process
  • Material Handling
  • Civil and Entertainment Engineering

IndraDrive Key Benefits

Benefits

  • Expertise: Rexroth’s multi-technology expertise in Hydraulic, Electric, and Linear technologies
  • Support: Lifetime product support
  • Efficient Design: Scalable and modular to minimize overdesign and cost of ownership
  • Efficient Energy Management: Through regeneration, storage, and/or energy sharing
  • Efficient Thermal Management: High power density and minimized operation losses
  • Robust: Rugged mechanical components and laminated power interconnect

IndraDrive Key Features and Specifications

Specs

  • System Output: Power capability of 132 to 540 kW, parallel up to 4MW
  • Supply Voltage: 3ΦAC 380-500 V, 525-690V | 50-60 Hz | TN, TT, and IT Network
  • Types of Cooling: Liquid and air cooled
  • Universal hardware for regenerating power supply, motor inverter, or DC/DC converter
  • Multi-protocol Support: Sercos III, Powerlink, Profinet, Ethernet/IP, EtherCAT, Profibus, and CANopen
  • Built-In Safety: Safety on Board from Safe Torque Off to Safe Motion

Contact an expert