Adaptive control for high-quality welds PRC 7000 PRC7000

Factory of the Future-ready, Maximum Flexibility & Quality ‒ Welding Control PRC7000

Adaptive control for high-quality welds

Factory of the Future-ready, Maximum Flexibility & Quality ‒ Welding Control PRC7000

Welding processes in the automotive industry have to meet the strictest requirements regarding process safety and the quality of the weld.

With Rexroth's new welding control family PRC7000 (PRC7300 and PRC7400), automotive manufacturers benefit from faster commissioning, advanced adaptability and energy efficiency, simple handling and maximum flexibility.

Whitepaper: Not all types of welding are the same

The right spot welding technology and our knowledge in this field will have you achieve your goals.

Download the whitepaper

PRC7000 BENEFITS

PRC7000 HIGHEST WELD QUALITY CONTROL

HIGHEST WELD QUALITY CONTROL

  • PRC7000 provides reliable, high weld quality
  • Precise adjustment of the welding current eliminates spatter and expensive reworking

PRC7000 FACTORY OF THE FUTURE-READY

FACTORY OF THE FUTURE-READY

  • The dual-processor architecture for process control and communication enables high data transfer rates without affecting the welding process control
  • An integrated web server allows wireless operation and diagnostics via mobile devices

PRC7000 90% FASTER & USER-FRIENDLY COMMISSIONING

90% FASTER & USER-FRIENDLY COMMISSIONING

  • Innovative software tools and a modular design enable up to 90% faster commissioning
  • Up to 10,000 welding programs can be stored and help to accelerate manufacturing processes
  • Easy integration into automation systems thanks to the electric servo-gun front-end, open communication interfaces, and robot integration

PRC7000 ENERGY-EFFICIENT & COMPACT DESIGN

ENERGY-EFFICIENT & COMPACT DESIGN

The PRC7000 reduces energy consumption up to 30% during the welding process and up to 80% in the idle mode

When production pauses, the higher-level controller can switch the welding controllers to standby mode via field bus and activate them again if required

New performance electronics reduce power loss and enable the use of smaller, more compact cooling systems