Servo Drives Servo Drives

Bosch Rexroth's intelligent servo drives and power supplies improve machine functions by enhancing power, flexibility, and performance. These systems meet the demands of complex production systems, offering advanced automation strategies and increasing the modularity and scalability of machine design.

» Bosch Rexroth x Tube Line Technologies Case Study

ctrlX DRIVE

ctrlX DRIVE

The scalable drive portfolio includes converters, single and dual-axis inverters, DC/DC converters, and power and regenerative supply units. ctrlX DRIVE with peak currents of 6 A to 375 A. components.

Modular System

Modular System

Single-axis inverters and double-axis inverters have various interfaces for connection to the automation environment, for encoder systems, safety technology and other digital and analog signals, etc.

ctrlX DRIVE

Cabinent-Free Drives

The IndraDrive Mi enables machine manufacturers to integrate all electric drive components directly into the machine. The result is modular machines without any drive cabinets, reduced cable management,  and a minimized foot print.

IndraDrive ML

IndraDrive ML

IndraDrive ML is universally used as a power supply device, single-axis inverter up to 4 MW power range, and for battery applications as a DC/DC converter.

Drive-Integrated Connectivity

Drive-Integrated Connectivity

Rexroth has developled many communication paths to the IndraDrive (industry leading servo drive and motor solution) and this drive-integrated connectivity allows you to choose the best product for your applications.

Compact Drives

Compact Drives

The single-axis inverters has various interfaces for connection to the automation environment, for encoder systems, safety technology and other digital and analog signals. It covers the power range from: 1.5 ... 110 kW with maximum currents from 12 ... 350 A

Contact an expert