Press

Content
xxx 2011-02-15

Pneumatic Valve Manifolds from Rexroth Easily Combine Two Flow Ranges for Optimal Flexibility

Pneumatic Valve Manifolds from Rexroth Easily Combine Two Flow Ranges for Optimal Flexibility

The new CD01/02-PI family of pneumatic valves easily combines valves with two different flow ranges offering high flexibility for diverse application possibilities.

Pneumatic Valve Manifolds from Rexroth Easily Combine Two Flow Ranges for Optimal Flexibility

(Lexington, KY — www.boschrexroth-us.com/brp) The Series CD01/02-PI valve manifold system from Rexroth has a modular design and can control up to 32 outputs. CD01 valves are characterized by a width of 26 mm and a flow rate up to 1.35 Cv (1350 liters per minute); CD02 valves have a width of 18 mm and a flow rate up to 0.65 Cv (650 liters per minute). Valves with different flow rates can easily be combined on the same valve manifold, without transition plates.

To enable a simplified machine design, all electrical and pneumatic connections face in one direction. Plug-in valves make it possible to exchange the valves in the valve terminal system quickly and easily. The new CD01/02-PI valve system meets ISO standard 15407-2, as the pneumatic and electrical connections for the valves are established simultaneously in the base plate.

Rexroth's valve program features numerous actuation options. The valve manifold system can be actuated via various multi-pin plugs, in either 24VDC or 110VAC, and works with all common field bus protocols such as PROFIBUS DP, Ethernet/IP, DeviceNet, Sercos III, CANopen and EtherCAT.

CD01/02-PI valve manifolds are available with push-in or threaded NPT or ISO-G (BSPP) ports, and with either soft-seal (rubber) or glandless (metal) spool and sleeve valve options. The valve manifold system is ideal for areas requiring a high degree of modularity, flexibility and high flow rates, such as in packaging, automotive industry or in general machine construction.

Bosch Rexroth AG is one of the world’s leading specialists in the field of drive and control technologies. Under the brand name of Rexroth the company supplies more than 500,000 customers with tailored solutions for driving, controlling and moving machinery used in industrial and factory automation as well as in mobile applications. Bosch Rexroth is a partner for industrial applications, factory automation, mobile applications and renewable energy development. As The Drive & Control Company, Bosch Rexroth develops, produces and sells components and systems in more than 80 countries. In 2008 Bosch Rexroth AG, part of the Bosch Group, achieved sales of around $8.3 billion (5.9 billion Euro) with 35,300 employees. Visit www.boschrexroth-us.com for more information.

 

Search press releases


Contact

Susan  Strauss
City Line Road 2315
18017 Bethlehem, PA
Phone: (610) 694-8352
Fax: (610) 954-8670
susan.strauss@boschrexroth-us.com