SME MINEXCHANGE
Visit us in Booth #1246! More event information coming...
Hägglunds to Exhibit Full Range of Motor & Drive Technology at SME MINEXCHANGE 2025
Hägglunds to Exhibit Full Range of Motor & Drive Technology at SME MINEXCHANGE 2025
System demonstrations and booth presentations will highlight the unique features Hägglunds technology offers, including: Torque Control, Start-Stop-Reverse, and Shock Load Resistance.
Key Solutions and Technology
THE HÄGGLUNDS QUANTUM FAMILY
In mining, mobile applications and more, Hägglunds Quantum motors will reshape reality. Get ready to push the envelope in multiple directions.
Hägglunds Quantum is the new name for the Hägglunds CB, which has evolved so significantly over time that it can no longer be considered the same motor. Tweaks in design and materials have increased its efficiency and tripled its life expectancy, making it the ideal basis for a bold new step.
That step is the Hägglunds Quantum Power, which merges a slim new connection block with this reliable foundation. Through additional ports and innovative internal design, the block enables far higher speeds while retaining full torque capacity at high efficiency.
HÄGGLUNDS ATOM
Combining the right size with Hägglunds performance, it offers the right fit for mining applications where both compact size and high power density are required. With a maximum torque of up to 13.6 kNm and a specific torque of 40 Nm/bar, the Hägglunds Atom hydraulic motor can supply maximum power of 394 kW, outstripping other motors in its class.
RINEER MOTORS
Bosch Rexroth’s Rineer motors offer the highest power density with maximum torque, as well as robustness, even under the most adverse climatic conditions and high dirt loads. Our Rineer motors are frequently used in the mining and construction sectors, on drilling and winch applications.